A collection of

Design & Tech Trends selected by TraceParts

June 2025

• This is your last chance | Future Electronics

• Now In Stock! | SV Microwave

• 6 Million Milestone Challenge | TraceParts

• Electronic Manometer with LED Display | ifm

• Rugged Level Sensors for Hazardous Areas | EGE-Elektronik

• Mastering Liquid Metering | Titan

This is your last chance to sign up !

This is your last chance to sign up !

High Performance. Ultra Compact. Ready for Your Design.

Meet the FUT-AR0830-MIPI-99FF, a compact, fixed-focus 8MP camera module built around the powerful onsemi AR0830 image sensor, designed to bring professional-grade imaging to compact edge devices.

Now In Stock!

Now In Stock!

Discover SV Microwave's Newest RF Products

SV Microwave’s newest RF products are ideal for various applications, including Mil-Aero, Embedded Systems, High-Speed/Frequency Component Tests, and more! Explore our product descriptions and in-depth application notes below!

6 Million Milestone Challenge

6 Million Milestone Challenge

TraceParts is launching a contest!

As we approach 6 million registered users on TraceParts.com, we've decided to celebrate this milestone with an exclusive contest. Explore the Molex's catalog on TraceParts.com and find the hidden image on one of their product pages.

Electronic Manometer with LED Display

Electronic Manometer with LED Display

Easily adaptable illumination and range definition via IO-Link

ifm has further developed its tried-and-tested generation of type PG pressure sensors with analogue displays, by focussing upon digitalising the sensors and expanding visualisation options. The redesigned display unit now offers a quick overview of the previously defined measuring ranges and limit values through a ring of coloured LEDs.

Rugged Level Sensors for Hazardous Areas

Rugged Level Sensors for Hazardous Areas

Capazative Sensors for use in high-temperature

EGE-Elektronik manufactures intrinsically safe capacitive level controllers for hazardous areas with potentially explosive gas atmospheres. The compact KGFTa-series sensors feature a high temperature stability of -20 °C to 180 °C.

Mastering Liquid Metering

Mastering Liquid Metering

Overcoming the Challenges of Precision Batching

To help engineers and operators meet the challenges of precision batching and ensure accurate measurements and smooth process operations, the editorial shares some key insights. Today’s advanced process and liquid handling systems demand highly precise flow measurement.